The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

Black Rugged ATA133 Drive Drawer with Shock Absorbers


StarTech.com ID:  DRW113ATABK

$51.99 (USD)  
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
StarTech.com’s DRW113ATABK removable black hard drive enclosure offers a cost-effective way to quickly insert or remove ATA hard drives from any PC with an available 5.25-inch drive bay without opening the computer. It is an ideal solution for high-speed back-ups of critical files, moving large files from one computer to another, and for running multiple operating systems on the same PC.

While providing security and minimizing downtime, the DRW113ATABK features reliable shock absorbers and a sturdy aluminum caddy that helps limit physical damages to the enclosed hard drive during transport.

Included with the DRW113ATABK is our exclusive Swap Manager software for Windows that allows you to hot-swap the removable drive without the need to power down the computer.



The StarTech.com Advantage
•  3K Insertion Rating equates to nearly 3 removal/insertion cycles per day, every day for 3 years
•  Drive enclosure designed with a handle release mechanism for ease of use
•  Easily turns any IDE hard drive into a mobile storage solution
•  Guaranteed compatibility with PC and Mac systems
•  Two front-mounted ball bearing fans to provide additional hard drive cooling

Equivalent Product Codes

•  Dell HarmonyA0148939
•  TechData Dis852542
•  D and HDRW113ATABK
•  Ingram Micro USA893643
•  Synnex USSTA-DRW113ATABK
•  UPC Code065030795395