The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

Black Aluminum 5.25in Durable SATA Hard Drive Mobile Rack Drawer


StarTech.com ID:  DRW113SATBK

$42.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
Check Availability

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Accessories
 

This high quality Removable SATA Hard Drive Drawer/Mobile Rack delivers a convenient SATA hot-swap solution, allowing you to quickly swap Serial ATA hard drives in and out of a computer without having to open the computer case.

Simply install the (included) drive bay into a 5.25in drive bay on the host computer, then mount a 3.5in SATA HDD in the (removable) caddy. Connecting the SATA hard drive to the computer is as easy as inserting the caddy into the drive bay, which can be locked to prevent unauthorized removal of the installed SATA drive.

A practical, time-saving hot swap solution, the drive drawer includes Swap Manager utility software that lets users swap drives in and out of the host computer without powering down the system.

A suitable solution for large volume drives, the HDD drawer supports SATA I (SATA/150) and SATA II (SATA/300) hard drives with a capacity of up to 2 TB, allowing you to swap in large amounts of data in a matter of seconds.

The drive caddy features two front-mounted ball bearing fans that helps keep the enclosed drive cool, in turn helping to optimize operation while preserving drive lifespan. To prevent damage to the hard drive(s) while being transferred in and out of the computer, the drive caddy features shock absorbers and rubber cushioning that help limit vibration/shock to the drive.

A dependable, long-lasting storage solution, the drive drawer features highly durable aluminum construction, with a 3K insertion rating and is backed by StarTech.com's 1 year warranty.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  3K Insertion Rating equates to nearly 3 removal/insertion cycles per day, every day for 3 years
•  Drive enclosure designed with a handle release mechanism for ease of use
•  Transforms your Serial ATA hard drive into a versatile mobile storage unit
•  Two front-mounted ball bearing fans to provide additional hard drive cooling

Equivalent Product Codes

•  Dell HarmonyA0435804
•  TechData Dis31461A
•  D and HDRW113SATBK
•  Ingram Micro USAC45822
•  Synnex USSTA-DRW113SATBK
•  UPC Code065030799720

    

Product appearance and specifications are subject to change without notice.