The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United Kingdom   [change]
 

Beige 5.25in Aluminum ATA Hard Drive Mobile Rack with 2x 40mm Fans


StarTech.com ID:  DRW115ATA

  Not Available
Reseller Pricing Available:
Create an account
Volume Order? Request a quote

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
 

This high quality Removable ATA Hard Drive Drawer/Mobile Rack delivers a convenient ATA storage solution, allowing you to quickly swap ATA66/ATA100 and ATA133 hard drives in and out of a computer without having to open the computer case.

Simply install the (included) drive bay into a 5.25in drive bay on the host computer, then mount a 3.5in ATA HDD in the (removable) caddy. Connecting the ATA hard drive to the computer is as easy as inserting the caddy into the drive bay, which can be locked to prevent unauthorized removal of the installed ATA drive.

A practical, time-saving storage solution, the drive drawer/mobile rack features front panel LED indicators that continuously display the operating status of the installed drive.

The drive caddy features dual ball-bearing fans that help keep the enclosed drive cool, in turn helping to optimize operation while preserving drive lifespan. To prevent damage to the hard drive(s) while being transferred in and out of the computer, the drive caddy features shock absorbers and rubber cushioning that help limit vibration/shock to the drive.

A dependable, long-lasting storage solution, the drive drawer features highly durable construction, with a 7K insertion rating and is backed by StarTech.com's 3 year warranty.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  7K Insertion Rating equates to nearly 4 removal/insertion cycles per day, every day for 5 years
•  Drive enclosure designed with a handle release mechanism for ease of use
•  Guaranteed compatibility with PC and MAC systems
•  Heavy duty all-aluminum construction provides extra durability and heat dissipation
•  Two front-mounted ball bearing fans to provide additional hard drive cooling

Equivalent Product Codes

•  UPC Code065030794794

    

Product appearance and specifications are subject to change without notice.