The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

Black Aluminum ATA/133 Removable Drive Drawer


StarTech.com ID:  DRW150ATABK

$36.99 (USD)  
In Stock - Check Qty

 
On Clearance $36.99
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

StarTech.com's DRW150ATABK is an ideal removable drive enclosure for switching between multiple operating systems, making high-speed, high-capacity backups or for other applications requiring frequent removal and insertion of mobile hard drives. This removable storage solution features a locking mechanism to prevent the drive from being accidentally removed while in use and a 25K Insertion Rating.

The DRW150ATABK's compact, durable aluminum construction makes the drive enclosure easy to transport while helping to dissipate heat away from the drive. The DRW150ATABK is interchangeable with StorCase ATA(IDE) models S21B109 & SC21B109 and model RJR110.


The StarTech.com Advantage
•  25K Insertion Rating equates to nearly 14 removal/insertion cycles per day, every day for 5 years
•  Designed with an easy to use handle release mechanism
•  Dust resistant cover panel prevents dust particles from entering your computer when the caddy is removed from the bay
•  No cable internal connector allows increased flexibility and longer caddy life
•  The bay portion of the unit can be mounted from the bottom or the side

Equivalent Product Codes

•  Dell HarmonyA1301379
•  TechData Dis852594
•  D and HDRW150ATABK
•  Ingram Micro USA779078
•  Synnex USSTA-DRW150ATABK
•  UPC Code065030795555