The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

Black 3.5in SATA SAS Removable Hard Drive Mobile Rack for 5.25in Bay


StarTech.com ID:  DRW150SASBK

$69.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
Check Availability

 

Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This high quality SATA/SAS Removable Hard Drive Mobile Rack delivers a convenient Serial Attached SCSI or SATA storage option, allowing you to quickly swap SAS/SATA hard drives in and out of a computer without having to open the computer case - an ideal solution for RAID implementations, multi-boot OS configurations, and high-speed, high capacity backups in mission critical PCs or servers.

Simply install the (included) drive bay into a 5.25in drive bay on the host computer, then mount a 3.5in SAS or SATA HDD in the (removable) caddy. Connecting the hard drive to the computer is as easy as inserting the caddy (with drive attached) into the drive bay, which can be locked to prevent unauthorized removal of the installed drive.

A practical, time-saving storage solution, the drive drawer/mobile rack features front panel LED indicators that continuously display the operating status of the installed drive.

The drive caddy features a built-in 80mm fan (with adjustable speeds) that helps to keep the enclosed drive cool, in turn helping to optimize operation while preserving drive lifespan. To prevent damage to the hard drive(s) while being transferred in and out of the computer, the drive caddy features shock absorbers and rubber cushioning that help limit vibration/shock to the drive.

A dependable, long-lasting storage solution, the SAS/SATA drive drawer features highly durable construction, with a 25K insertion rating and is backed by StarTech.com's 1-year warranty.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  25K Insertion Rating equates to nearly 14 removal/insertion cycles per day, every day for 5 years
•  Cable-less internal connector allows increased flexibility and a longer product life
•  Compatibilty to SATA II (SATA 300)including support for 2.0 Terabyte SATA hard drives
•  Data transfer rates up to 3 Gb/s
•  Dust resistant cover panel prevents dust particles from entering your computer
•  Extra hard drive trays (SATATRAYBK) optionally available to facilitate hot swapping of additional hard drives

Equivalent Product Codes

•  Dell HarmonyA1637455
•  TechData Dis17524J
•  ASI Distribution USA81693
•  D and HDRW150SASBK
•  Ingram Micro USAK52537
•  Synnex USSTA-DRW150SASBK
•  UPC Code065030820769

    

Product appearance and specifications are subject to change without notice.