The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

Black Aluminum 5.25in Rugged SATA Hard Drive Mobile Rack Drawer


StarTech.com ID:  DRW150SATBK

$55.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This high quality Removable SATA Hard Drive Drawer delivers a professional-grade SATA hot-swap solution, allowing you to quickly swap Serial ATA hard drives in and out of a computer without having to open the computer case.

Simply install the (included) drive bay into a 5.25in drive bay on the host computer, then mount a 3.5in SATA HDD in the (removable) caddy. Connecting the SATA hard drive to the computer is as easy as inserting the caddy into the drive bay, which can be locked to prevent unauthorized removal of the installed SATA drive.

A practical, time-saving hot swap solution, the drive drawer includes Swap Manager utility software that lets users swap drives in and out of the host computer without powering down the computer.

A suitable solution for large volume drives, the HDD drawer supports SATA I (SATA/150) and SATA II (SATA/300) hard drives with a capacity of up to 2.0 TB, allowing you to swap in large amounts of data in a matter of seconds.

The drive caddy features two front panel ball bearing fans that help keep the enclosed drive cool, in turn helping to optimize operation while preserving drive lifespan. To prevent damage to the hard drive(s) while being transferred in and out of the computer, the drive caddy features shock absorbers and rubber cushioning that help limit vibration/shock to the drive.

A dependable, long-lasting storage solution, the drive drawer features highly durable aluminum construction, with a 25K insertion rating and is backed by StarTech.com's 1 year warranty.

This product is interchangeable as a replacement for StorCase SATA models S21J111, SC21J111 and RJR110.

Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  25K Insertion Rating equates to nearly 14 removal/insertion cycles per day, every day for 5 years
•  Comes equipped with a dust resistant door that engages when the caddy is removed from the bay, preventing dust particles from entering your computer
•  Designed with an easy to use handle release mechanism
•  Designed with cableless internal connectors ensuring durability and longer life
•  The bay portion of the unit can be mounted from the bottom or the side

Equivalent Product Codes

•  Dell HarmonyA0423658
•  TechData Dis31467A
•  ASI Distribution USA81359
•  D and HDRW150SATBK
•  Ingram Micro USAD88892
•  Synnex USSTA-DRW150SATBK
•  UPC Code065030805728

    

Product appearance and specifications are subject to change without notice.