The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

Black SCA 80 to 68 pin U320 Drive Drawer


StarTech.com ID:  DRW150SCABK

$99.99 (USD)  
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

The StarTech.com DRW150SCABK, with its high 25K Insertion Rating, is perfect for hot swapping hard drives in RAID implementations, using multiple operating systems or making high-speed, high-capacity backups. This two-piece removable drive enclosure is designed to hold Ultra 320 and 160 80-pin SCA drives. To protect your important data, the DRW150SCABK features a locking mechanism to prevent the drive from being accidentally removed while in use, plus over temperature and fan failure alarms. Two dual ball bearing fans keep air flowing through the case, helping to keep your drive temperatures at optimum levels. The DRW150SCABK is interchangeable with StorCase SCSI 80 pin SCA models S21A110 & SC21A110, and model RJR110.


The StarTech.com Advantage
•  25K Insertion Rating equates to nearly 14 removal/insertion cycles per day, every day for 5 years
•  Cable-less internal connector allows increased flexiblility and a longer product life.
•  Durable all aluminum construction and drawer design protects your hard drive from damage
•  Dust resistant cover panel prevents dust particles from entering your computer
•  Features an easy to use handle release mechanism
•  The bay portion of the unit can be mounted from the bottom or the side

Equivalent Product Codes

•  TechData Dis899562
•  D and HDRW150SCABK
•  Ingram Micro USA779081
•  Synnex USSTA-DRW150SCABK
•  UPC Code065030795487