The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

Black SCSI U320 Removable Drive Drawer


StarTech.com ID:  DRW150SCSIBK

$125.99 (USD)  
Check Availability

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

The StarTech.com DRW150SCSIBK, with its high 25K Insertion Rating, is perfect for hot swapping hard drives on mission critical servers, using multiple operating systems or making high-speed, high-capacity backups. This two-piece removable drive enclosure is designed for Ultra320 and 160 68-pin SCSI drives. To protect your important data, the DRW150SCSIBK features a locking mechanism to prevent the drive from being accidentally removed while in use, plus over temperature and fan failure alarms. Two dual ball bearing fans keep air flowing through the case, helping to keep your drive temperatures at optimum levels. The DRW150SCSIBK is interchangeable with StorCase SCSI 68 pin models S21A107 & SC21A107, and model RJR110.

Note: The Hitachi Ultrastar 10K300 series of hard drives have been modified from SCSI Ultra 320 standards and are not compatible with this enclosure.


The StarTech.com Advantage
•  25K Insertion Rating equates to nearly 14 removal/insertion cycles per day, every day for 5 years
•  Cable-less internal connector allows increased flexibility and a longer product life
•  Dust resistant cover panel prevents dust particles from entering your computer
•  Features an easy to use handle release mechanism
•  The bay portion of the unit can be mounted from the bottom or the side

Equivalent Product Codes

•  Dell HarmonyA1261013
•  TechData Dis294854
•  D and HDRW150SCSIBK
•  Ingram Micro USA779083
•  Synnex USSTA-DRW150SCSIBK
•  UPC Code065030795470