The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

10 ft DVI-D Dual Link Monitor Extension Cable - M/F


StarTech.com ID:  DVIDDMF10

$18.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 

Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Accessories
 

This DVI-D dual link extension cable provides one DVI-D dual link Male connector and one DVI-D dual link Female connector to create a reliable way to extend your DVI-D (dual link) cable connection.

With support for high speed digital video data transmissions up to 9.9Gbps, the extension cable is suited for high resolution applications on your panel display, digital projector, or HDTV.

Expertly designed and constructed of only top quality materials, this high performance DVI-D dual link extension cable is backed by StarTech.com's Lifetime Warranty.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Backed by StarTech.com’s Lifetime Warranty
•  Dual link cable provides high speed digital transmission of up to 9.9 Gbits/sec
•  Signal attenuation is stronger and faster than a standard monitor cable
•  Works with all Digital Flat Panels and Liquid Crystal Displays

Equivalent Product Codes

•  D and HDVIDDMF10
•  Ingram Micro USAD57218
•  Synnex USSTA-DVIDDMF10
•  UPC Code065030802840

    

Product appearance and specifications are subject to change without notice.