The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

40 ft DVI-D Dual Link Digital Video Monitor Cable - M/M


StarTech.com ID:  DVIDDMM40

$99.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
 

This 40ft DVI-D dual link cable features two male DVI-D connectors and supports high speed data transmissions of up to 9.9Gbps to provide a stronger, faster signal that keeps the resolution on your panel display, digital projector, or HDTV crystal clear.

Expertly designed and constructed of only top quality materials, the DVIDDMM40 DVI-D dual link cable is backed by our Lifetime Warranty.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Backed by StarTech.com’s Lifetime Warranty
•  Dual link cable provides high speed digital transmission of up to 9.9 Gbits/sec
•  Signal attenuation is stronger and faster than a standard monitor cable
•  Works with all Digital Flat Panels and Liquid Crystal Displays

Equivalent Product Codes

•  D and HDVIDDMM40
•  Synnex USSTA-DVIDDMM40
•  UPC Code065030819879

    

Product appearance and specifications are subject to change without notice.