The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

DVI EDID Emulator


StarTech.com ID:  DVIEDIDDET

$100.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Accessories
 

The DVIEDIDDET DVI EDID Emulator captures and retains EDID information from a monitor/display and can then be connected to the video signal source, emulating the information in order to trick the video source (video card) into outputting the same video signal - even if the display is not directly connected to the video source or is connected using a video extension system.

Since most video extender systems don’t offer EDID communication between the signal source and a remote display, the DVI EDID Emulator (DVIEDIDDET) is a perfect workaround for ensuring the optimum signal is provided to the display, regardless of whether or not there is a direct connection between the source and the display.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Save time and make sure your display works the way you want it

Equivalent Product Codes

•  Dell HarmonyA2376735
•  TechData Dis41377N
•  D and HDVIEDIDDET
•  Ingram Micro USAV07162
•  Synnex USSTA-DVIEDIDDET
•  UPC Code065030831048

    

Product appearance and specifications are subject to change without notice.