The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

DVI Video Extender Equalizer


StarTech.com ID:  DVIEQ

$49.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 

Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Accessories
 
Extend a DVI video signal by up to 120ft (40m), while maintaining a full 1080p resolution with no signal loss or noise.

The DVI Equalizer is designed to sit at the halfway point of your DVI cable run. Attach a DVI cable up 60ft (20m) from the source to the equalizer and another 60ft (20m) cable to your display / projector. The DVIEQ offers a total extension up to 120ft (40m) for DVI video.
Certifications, Reports and Compatibility
View Certification

Equivalent Product Codes

•  Dell HarmonyA2125393
•  TechData Dis03515I
•  D and HDVIEQ
•  Ingram Micro USAQ21149
•  UPC Code065030824378

    

Product appearance and specifications are subject to change without notice.