The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

6 ft DVI-I Dual Link Digital Analog Monitor Extension Cable - M/F


StarTech.com ID:  DVIIDMF6

$31.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
 

This 6ft DVI-I Dual Link DVI-I Extension Cable features a male DVI-I (dual link) connector and a female DVI-I (dual link) connector, allowing you to extend an existing digital or analog video connection by 6ft.

Supporting hot-pluggable DVI display connections, the DVI-I extension cable provides an impressive 9.9Gbps video bandwidth to deliver crystal clear images and video, suitable for virtually any application.

Backed by Lifetime Warranty, StarTech.com's 6ft DVI-I Dual Link Digital/Analog Extension Cable is designed and constructed to provide maximum durability and video quality.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Backed by StarTech.com’s Lifetime Warranty
•  Dual link cable provides high speed digital transmission of up to 9.9 Gbits/sec
•  Signal attenuation is stronger and faster than a standard monitor cable
•  Works with all Digital Flat Panels and Liquid Crystal Displays

Equivalent Product Codes

•  Dell HarmonyA0427931
•  TechData Dis20226A
•  D and HDVIIDMF6
•  Ingram Micro USAD88898
•  Synnex USSTA-DVIIDMF6
•  UPC Code065030808538

    

Product appearance and specifications are subject to change without notice.