The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

DVI to VGA Cable Adapter - F/M


StarTech.com ID:  DVIVGAFM

$9.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
 

This DVI to VGA Cable Adapter converts a DVI Female connector to a VGA Female connector, allowing you to connect devices with VGA output to through a DVI input port.

The DVI to VGA cable adapter eliminates the expense of having to upgrade a VGA video source for the sake of compatibility with a newer DVI capable display.

Designed to provide a long-lasting solution, this high quality DVI/VGA (M/F) adapter is backed by StarTech.com's Lifetime Warranty.

Please Note: This product is intended for connections between DVI-I (29 pin) and VGA devices. If your device uses a DVI-D (25 pin) connector, please refer Startech.com's DVI to VGA Converter DVI to VGA Video Converter/Scaler

Certifications, Reports and Compatibility
View Certification

Equivalent Product Codes

•  Dell HarmonyA0739945
•  TechData Dis08532B
•  ASI Distribution USA82833
•  D and HDVIVGAFM
•  Ingram Micro USAK51868
•  Synnex USSTA-DVIVGAFM
•  UPC Code065030820820

    

Product appearance and specifications are subject to change without notice.