The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

DVI-I Female to VGA Male Adapter


StarTech.com ID:  DVIVGAFM

$15.99 (USD)  
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Only the best-quality components are used when StarTech.com’s expert manufacturing team creates our cable supplies and this adapter is no different. Our DVI to VGA Display Adapter M/F is used to convert a DVI Female connector to a VGA Male connector. Backed with a lifetime warranty, these cables help StarTech.com maintain our tradition of offering top-notch parts and products for the best price possible.

Note: This product is intended for connections between DVI-I (29 pin) and VGA devices. If your device uses a DVI-D (25 pin) connector, please refer Startech.com's DVI to VGA Converter DVI2VGA

Equivalent Product Codes

•  Dell HarmonyA0739945
•  TechData Dis08532B
•  D and HDVIVGAFM
•  Ingram Micro USAK51868
•  Synnex USSTA-DVIVGAFM
•  UPC Code065030820820