The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

DVI to VGA Cable Adapter - M/F


StarTech.com ID:  DVIVGAMF

$9.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
 

This DVI-I to VGA Display Adapter (M/F) is used to convert a DVI Male connector to a VGA female connector.

The DVI to VGA adapter is constructed of high quality materials to ensure dependability, and is backed by StarTech.com's lifetime warranty.

Note: This product is intended for connections between DVI-I (29 pin) and VGA devices. If your device uses a DVI-D (25 pin) connector, please refer StarTech.com's DVI to VGA Converter DVI2VGA


Certifications, Reports and Compatibility
View Certification

Equivalent Product Codes

•  Dell HarmonyA0431162
•  TechData Dis852569
•  ASI Distribution USA81362
•  D and HDVIVGAMF
•  Ingram Micro USA212841
•  Synnex USSTA-DVIVGAMF
•  UPC Code065030787598

    

Product appearance and specifications are subject to change without notice.