The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

2 Port Native ExpressCard RS232 Serial Adapter Card with 16952 UART


StarTech.com ID:  EC2S952

$87.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This 2 Port ExpressCard-based Serial Card lets you add 2 RS232 serial ports to your laptop or ExpressCard equipped desktop computer, using an available ExpressCard slot.

Featuring 128-byte FIFO communication, and a high performance 16C950 UART, the ExpressCard Serial Adapter card offers up to 460Kbps data transfer rates, which ensures peak communication with your serial peripheral devices.

The serial card is designed based on a single-chip architecture (as opposed to cards that use a "bridge chip"), providing native PCI Express communication for greater performance and reliability, as well as reduced power consumption and CPU load.

Compatible with ExpressCard /34mm and ExpressCard 54mm card slots, the 2 Port Serial ExpressCard includes a slot spacer for greater security while installed in 54mm slots.


Certifications, Reports and Compatibility

The StarTech.com Advantage
•  Backed by StarTech.com’s Lifetime warranty
•  Compatible with both 34mm and 54mm ExpressCard slots; includes a slot spacer for greater security while installed in 54mm slots
•  The high performing single chip design optimizes speed, reliability, and power while reducing CPU load by as much as 48%

Equivalent Product Codes

•  Dell HarmonyA3112714
•  TechData Dis20074R
•  ASI Distribution USA84301
•  D and HEC2S952
•  Ingram Micro USABH3278
•  Synnex USSTA-EC2S952
•  UPC Code065030834933

    

Product appearance and specifications are subject to change without notice.