The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

1 Port Slim ExpressCard 34mm eSATA II Controller Adapter Card


StarTech.com ID:  ECESATA1

$49.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This 1 Port eSATA ExpressCard adapter lets laptop users experience the high performance capability of eSATA storage for data transfer rates of up to 3Gbps, as well as port multiplier capability with command-based switching for connecting multiple external hard drives to a host PC or Mac notebook through a single eSATA connection.

Using a native PCI Express single chipset, the eSATA controller provides enhanced compatibility, reliability and performance for your external storage needs. The adapter features a "slim" ExpressCard design, that allows the adapter to recess completely into the 34mm ExpressCard slot and lets you to leave it installed in the slot during transporting without worrying about damaging the card or connection port.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Slim ExpressCard design recesses completely into the the slot, leaving no part outside the slot, and allowing the adapter to be left in the Expresscard slot during transporting
•  Adds 1 high speed eSATA ports with Port Multiplier to your laptop computer
•  Fast data transfer rates up to 300 MBytes/sec - 2.5 times faster than USB 2.0

Equivalent Product Codes

•  Dell HarmonyA3112713
•  TechData Dis20075R
•  ASI Distribution USA84302
•  D and HECESATA1
•  Ingram Micro USABH3279
•  Synnex USSTA-ECESATA1
•  UPC Code065030835442

    

Product appearance and specifications are subject to change without notice.