The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

1 Port ExpressCard Power eSATA Controller Adapter Card


StarTech.com ID:  ECESATUSB1

$40.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images      360° Product View View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This ExpressCard Power eSATA port controller card can be installed in an available ExpressCard 34/54 mm slot to provide a powered eSATA connection, and also alternatively provide either external SATA (data only) or USB 2.0 connectivity from one uniquely designed port if using with standard eSATA or USB devices.

An ideal solution for using an eSATA SSD Flash drive on your laptop, the power eSATA card delivers both a high speed eSATA connection and power from the combined USB port.

A versatile connectivity solution, the card features built-in port multiplier support, allowing multi-drive eSATA storage enclosures to be connected to the host computer using a single eSATA cable.

Taking advantage of the transfer speed of eSATA connection and the 5V power output of the USB 2.0 port, the ExpressCard Power eSATA adapter is the perfect answer for connecting compatible mobile drive enclosures, similar to the built-in power eSATA port provided by the following laptop computers:

  • Toshiba: Satellite E105, A350, Satellite Pro P300; Qosmio G50, X305, Portege A600, M750, R500, R600; and Tecra M10, R10, A10.
  • Dell: Studio 15, 17; Latitude E6400, E6500; Precision M2400, M4400, M6400, M6400 Covet.

Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Adds triple the connectivity support in one single port - Power eSATA, eSATA and USB 2.0 - to any laptop with ExpressCard slot
•  Combo interface supports both USB 2.0 and SATA maximum compatibility and versatility.
•  Easy to install and use with full plug and play support.
•  Provide connectivity and power with the same interface with a single cable. Perfect for mobile drive enclosures!

Equivalent Product Codes

•  Dell HarmonyA3112712
•  TechData Dis20977R
•  ASI Distribution USA85417
•  D and HECESATUSB1
•  Ingram Micro USABH3943
•  Synnex USSTA-ECESATUSB1
•  UPC Code065030835114

    

Product appearance and specifications are subject to change without notice.