The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

2 Port SATA to eSATA Slot Plate Bracket


StarTech.com ID:  ESATAPLATE2

$8.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
 

StarTech.com's eSATA SATA adapter plate adds external data support to any existing Serial ATA controller, adding two eSATA ports for connection to external SATA devices.

The adapter plate can be mounted to the rear panel of the computer case, providing straightforward eSATA to SATA connections and allowing users to connect their eSATA device (hard drive enclosure, etc.) to the provided eSATA port which is an extension of the motherboard SATA data connector.

Designed to take advantage of the increased data integrity provided by external hard drives or RAID devices that support eSATA connections, the eSATA SATA adapter supports data transfer rates of up to 300 MBps and is backed by StarTech.com's Lifetime Warranty.


Certifications, Reports and Compatibility
View Certification

Equivalent Product Codes

•  TechData Dis47411B
•  ASI Distribution USA86272
•  D and HESATAPLATE2
•  Ingram Micro USAM02998
•  Synnex USSTA-ESATAPLATE2
•  UPC Code065030822404

    

Product appearance and specifications are subject to change without notice.