The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

InfoSafe Dual 3.5" Drive eSATA to SATA HD Enclosure


StarTech.com ID:  ESATCASE2

$69.99 (USD)  
In Stock - Check Qty

 
On Clearance $69.99
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Supporting the latest generation of hard drive storage up to Terabyte (1TB) SATA hard drives, this dual drive enclosure allows users to take full advantage of the convenient new eSATA standard. While supporting high speed data transfer rates up to 3 Gb/sec., the ESATCASE2 features a sturdy aluminum casing that helps maximize drive heat dissipation, protecting drives and valuable data from in-transit damage.

Using Terabyte hard drives? Don’t expose your Hard Drive and valuable data to unnecessary heat!
The ESATCASE2 includes a 60mm built-in fan that re-distributes the heat build-up generated as a result of typical drive operation. This feature is especially important for larger volume storage (750GB, 1TB hard drives), and faster “spinning" drives (i.e 7200 RPM), as it can help optimize drive operability and in turn preserve stored data integrity.

ESATCASE2 features easy to use locking arms, providing simple drive tray removals and insertions - a definite asset in situations that require quick drive swaps or permanent replacements.


The StarTech.com Advantage
•  Combined capacity of up to 1.5 TB using two 750GB SATA hard drives
•  Easy plug and play installation requires no drivers, for a quicker storage solution
•  Extra hard drive trays (SATATRAYBK) optionally available to facilitate use of additional hard drives
•  Light weight design and handle offers convenient external
•  New industry standard eSATA interface supports longer 2m shielded sata cable with extra ground shielding layer to protect against ESD/EMI

Equivalent Product Codes

•  Dell HarmonyA1315501
•  TechData Dis47352B
•  D and HESATCASE2
•  Ingram Micro USAL24919
•  UPC Code065030821452