The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

Gigabit Single Mode Fiber Media Converter LC 40 km


StarTech.com ID:  ET1000SM40LC

$440.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This Gigabit Ethernet to SM Fiber converter lets you extend a Gigabit Ethernet network over single mode fiber, at distances up to 40km (25 miles).

Providing a cost-effective solution for connecting a Gigabit Ethernet network to remote network segments over a fiber backbone, the GbE to SM fiber converter supports full Gigabit speeds end-to-end and delivers ideal network performance and scalability.

The Gigabit Ethernet/Fiber converter transparently converts 1000Base-T Ethernet into 1000Base-LX/SX optical for long distance single mode fiber connection to a second Gigabit Ethernet/SM Fiber converter, which performs the reverse operation (converting the 1000Base-SX/LX signal back into 1000Base-T) for connection to the remote Gigabit node/segment.

Designed to offer a durable and convenient Ethernet to fiber solution, the Gigabit Ethernet to SM Fiber converter features an all-steel chassis, and can be wall-mounted for out-of-the-way installations.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Industrial temperature ranges allow for operation up to 158 degrees F.
•  Link loss forwarding, remote monitoring of status ensures maximum uptime
•  Rugged steel casing can be mounted nearly anywhere

Equivalent Product Codes

•  Dell HarmonyA2537465
•  TechData Dis82917Q
•  D and HET1000SM40LC
•  Ingram Micro USAV07134
•  Synnex USSTA-ET1000SM40LC
•  UPC Code065030827324

    

Product appearance and specifications are subject to change without notice.