The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

PC Case Exhaust Fan/Video Card Cooler Fan


StarTech.com ID:  FANCASE

$10.99 (USD)  
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
The StarTech.com PC case exhaust fan is an add-in cooling fan designed to fit in the PCI or ISA expansion slots of any computer. It is used to exhaust warm air out, preventing problems due to overheating components. The exhaust fan inlet faces adjacent PCI or AGP cards and makes a great video card cooler for hot running 3D accelerator cards like the Voodoo, TNT2, GeForce256 and others. Power is supplied to the fan using a standard LP4 (hard drive power connector) pass through plug.


The StarTech.com Advantage
•  Compact design allows it to fit into any expansion slot so airflow can be directed where it's needed most.
•  Great for improving airflow around hot-running 3D cards like GeForce® and Radeon®.
•  Improves overall system airflow.
•  Increases air flow around the video card to improve system stability.
•  Quiet operation for minimal system noise.
•  Reliable ball bearing motor.

Equivalent Product Codes

•  Dell HarmonyA0389865
•  TechData Dis899565
•  D and HFANCASE
•  Ingram Micro USA006994
•  Synnex USSTA-FANCASE
•  UPC Code065030782739