Advanced Search
My Cart:
0 Items
Quick Buy
Log In
United States
[change]
Product Navigation
All Products
New Products
Product Specials
Hard-to-Find Products
Parts
I/O Cards
Power Supplies
Data Storage
Computer Cases
Fans and Coolers
Serial ATA (SATA)
USB and FireWire
Networking
+ See All
Cables
USB Cables
Powered USB
FireWire Cables
Network Cables
KVM Switch Cables
Gender Changers
SCSI Cables
+ See All
Audio/Video
Video Converters
Video Splitters
Video Extenders
A/V Switches
Cable Zen
A/V Cables
+ See All
KVM/Server Mgmt
KVM Switches
IP KVM Products
KVM Rack Consoles
KVM/Server Racks
KVM Switch Cables
+ See All
Search by Vertical
Point-of-Sale
Security
Mobile Computing
6cm AMD Duron, Athlon CPU Heatsink + Fan for Socket A
StarTech.com ID:
FANDURONTB
$16.99
(USD)
In Stock - Check Qty
Prices may be lower from resellers - Click Below
More Resellers
View Distributors
View Photo Gallery
View Printable Spec Sheet
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
An entry-level heatsink specifically designed for AMD Athlon and Duron processors. This heatsink with fan provides enough cooling power for most Athlon and Duron CPUs without costing a fortune. Suitable for Duron CPUs up to 1300 MHz, Thunderbird Athlon CPUs up to 1333 MHz and Athlon XP CPUs up to 2000+.
The StarTech.com Advantage
•
Built-in speed sensor allows the system to monitor fan speed and operating status.
•
Extra long, thin fins for efficient heat removal.
•
Keeps the processor cool for a long service life.
•
Quiet, reliable 6x2cm ball bearing fan.
Equivalent Product Codes
•
TechData Dis
857120
•
D and H
FANDURONTB
•
Ingram Micro USA
226033
•
Synnex US
STA-FANDURONTB
•
UPC Code
065030787314
Email newsletter signup
Contact Us
Site Map
Privacy Policy
Careers
Quality Commitment
+Site Feedback