|
|
|
The StarTech Socket 423CPU Cooler with its 2cm fan cooling fan is a combination heatsink and fan designed to cool Pentium 4 processors. It sports an extra-large heatsink with enough cooling capacity for even the newest and fastest processors. A quiet running 6 cm brushless ball bearing DC motor coupled with a high-efficiency blade design is capable of moving 21.46 CFM (cubic feet per minute) of air. Power is supplied to the fan using a 3-lead TX3 connector that plugs into the motherboard and allows the system to monitor fan speed and operating status.
The StarTech.com Advantage
|
•
| Ball Bearing in the cooling fan provides increased reliability, increased air flow and longer life |
Equivalent Product Codes
|
•
| Dell Harmony | A0608649 |
|
•
| TechData Dis | 294616 |
|
•
| D and H | FANP4 |
|
•
| Ingram Micro USA | 212843 |
|
•
| Synnex US | STA-FANP4 |
|
•
| UPC Code | 065030788700 |
|