|
|
|
The cooler a processor is, the more stable and efficient it is. The last thing you want to worry about is your mission-critical computer hardware being crippled by heat and crashes. Enter the StarTech.com FANTBDURPRO, a socket A/370 Bonded Fin CPU Fan with a Copper Base. The copper base allows heat to move quickly to the fins for improved efficiency and smaller size. Not only that, but copper spreads heat more effectively than aluminum, which allows the outer heatsink fins to do more work. Specifically designed for use with AMD Athlon and Duron Socket A processors, Intel Pentium III and Celeron Socket 370 FC-PGA processors of any speed, StarTech.com’s FANTBDURPRO with its copper base is the perfect solution for any workspace.
The StarTech.com Advantage
|
•
| Copper Base allows heat to move quickly to the fins for improved efficiency and smaller size |
|
•
| Copper base spreads the heat more effectively than aluminum, allowing outer heatsink fins to do more cooling work, providing higher capacity. |
Equivalent Product Codes
Product appearance and specifications are subject to change without notice.
|