The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

Copper Universal VGA Cooler Fan w/ Heatsink and TX3 Connector


StarTech.com ID:  FANUNIVGA

$22.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
 

This Universal VGA Cooler features both a self-lubricating ball-bearing fan and copper heatsink, providing maximum dissipation and dispersion of heat surrounding a VGA video card/GPU, helping to ensure maximum video performance.

This quiet, high-quality VGA cooler is specially designed for compatibility with the following ATI™ video cards:

RADEON 7200, 7500, 8500, 9000, 9200, 9500, 9600, 9700, and 9800

The VGA cooler is also compatible with the following NVIDIA video cards:

GeForce 3Ti 200, 3Ti 500, 4Ti 4200, 4Ti 4400, 4Ti 600, 4MX 420, 4MX 440, 4MX 460
GeForce FX 5200, FX 5500, FX 5700LE, FX 5600, FX 700, FX 5900, FX 5950, and GeForce 6600


Certifications, Reports and Compatibility
View Certification

Equivalent Product Codes

•  TechData Dis04333B
•  D and HFANUNIVGA
•  Ingram Micro USAJ46407
•  Synnex USSTA-FANUNIVGA
•  UPC Code065030818179

    

Product appearance and specifications are subject to change without notice.