This USB 2.0 14-in-1 Media Memory Card Reader offers fast and convenient access to the most popular media/memory card formats including SD, Compact Flash, MMC, Memory Stick and IBM Micro Drive as well as SDHC cards for applications requiring high capacity storage.
Simply connect the card reader to a USB 2.0 port on the host computer, then insert the memory card into the reader for read/write access to the contents of the media/memory card. The card reader supports full hi-speed transfer rates of up to 480Mbps using a USB 2.0 connection and is backward compatible with USB 1.1, ensuring compatibility with virtually any USB capable computer.
|
•
| Backward compatible with SD cards and most popular formats (Compact Flash, MMC, Memory Stick and IBM Micro Drive) |
|
•
| Supports SDHC cards for use with devices and applications requiring large storage capacity |