The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

2m Duplex MM Fiber Optic Cable LC-SC


StarTech.com ID:  FIBLCSC2

$37.99 (USD)  
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This duplex 62.5/125 micron Multimode Fiber Optic patch cable assembly features LC-SC male terminators to provide the necessary link between fiber networking devices for high-speed, long-distance networks.

Each cable is individually tested and certified to be within acceptable optical insertion loss limits for guaranteed compatibility and 100% reliability.

Expertly designed and constructed of only top quality materials, the FIBLCSC2 fiber patch cable is backed by our Lifetime Warranty.




The StarTech.com Advantage
•  Does not carry electricity thereby avoiding the explosive consequences of a broken copper line
•  Fiber Optic cables are an ultimate solution for high- speed data transmission
•  Fiber optic cables provide a higher quality signal over a greater distance
•  Fiber optic cabling can maximize wiring conduit usage while minimizing installation problems

Equivalent Product Codes

•  TechData Dis603445
•  UPC Code065030797771