The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

USB B to USB A Cable Adapter - M/F


StarTech.com ID:  GCUSBABFM

$4.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
Check Availability

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
 

This USB 2.0 A-B (Female-Male) adapter converts a USB A Male connector into a USB B Female port.

Backed by Lifetime Warranty, the USB A-B Female/Male adapter is designed for durability and long-lasting reliability.


Certifications, Reports and Compatibility
View Certification

Equivalent Product Codes

•  Dell HarmonyA1279506
•  TechData Dis852584
•  D and HGCUSBABFM
•  Ingram Micro USAK90227
•  Synnex USSTA-GCUSBABFM
•  UPC Code065030783408

    

Product appearance and specifications are subject to change without notice.