The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

USB A to Micro USB B Cable Adapter - Male to Male


StarTech.com ID:  GCUSBAMBM

$4.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
 

This USB A to Micro USB B Cable Adapter features one USB A male connector and one Micro USB B male connector, allowing devices with Micro USB connections (e.g. cell phones, smart phones, PDAs etc.) to be connected to peripheral devices or a host computer that offers a USB A port.


Certifications, Reports and Compatibility
View Certification

Equivalent Product Codes

•  Dell HarmonyA2376740
•  TechData Dis41339N
•  ASI Distribution USA89136
•  D and HGCUSBAMBM
•  Ingram Micro USAV06746
•  Synnex USSTA-GCUSBAMBM
•  UPC Code065030832137

    

Product appearance and specifications are subject to change without notice.