The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

HDMI High Resolution Video Extender - Up to 150 ft


StarTech.com ID:  HDMIEQ

$49.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 

Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Accessories
 

This HDMI extender / active equalizer lets you extend an HDMI signal by up to 50m (163ft), while maintaining a full 1080p resolution with absolutely no signal loss or noise.

The HDMI extender allows you to connect a cable up to 40m (131ft) in length from the source to the HDMI extender, and an additional 10m (32ft) cable from the extender unit to the display for a total HDMI extension distance of 163ft.


Certifications, Reports and Compatibility
View Certification

Equivalent Product Codes

•  Dell HarmonyA1745484
•  TechData Dis03518I
•  D and HHDMIEQ
•  Ingram Micro USAQ21153
•  UPC Code065030824385

    

Product appearance and specifications are subject to change without notice.