The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

4 Drive 3.5in Trayless Hot Swap SATA Mobile Rack Backplane


StarTech.com ID:  HSB430SATBK

$143.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
 

This 4 Bay SATA Mobile Rack lets you swap between 3.5in Serial ATA (SATA, SATA II) hard drives in seconds.

A time saving storage solution, the mobile rack offers four trayless SATA hard drive bays, allowing you to hot swap Serial ATA hard drives but avoid having to mount the drives to trays for deployment or unfasten them for replacement.

Supporting up to four hard drives, each at up to 2 Terabytes (2TB) capacity, the mobile SATA hot swap rack offers a total capacity of 4TB and takes up only three 5.25in drive bays inside a host computer - maximizing space-efficiency within the computer.

Using Terabyte hard drives? Don’t expose your Hard Drive and valuable data to unnecessary heat!
The HSB430SATBK has two built-in 40mm fans that re-distribute the heat build-up generated as a result of typical drive operation. This feature is especially important for larger volume storage (750GB, 1TB hard drives), and faster “spinning" drives (i.e 7200 RPM), as it can help optimize drive operability and in turn preserve stored data integrity.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Fast and easy as don't have to physically mount hard drive in tray and then remove
•  Innovative design requires no internal caddy or tray, saving time and maximizing efficiency.
•  Offers a 10,000+ insertion rating - equating to nearly 6 removal/insertion cycles per day for 5 years!
•  Supports up to 3 Gb/s data transfer speed using SATA 300 (SATA II) hard drives
•  Worldwide patent for connector supports greater than 10,000 insertion rating - equating to nearly 6 removal/insertion cycles per day for 5 years!

Equivalent Product Codes

•  Dell HarmonyA1261002
•  TechData Dis47405B
•  ASI Distribution USA81697
•  D and HHSB430SATBK
•  Ingram Micro USAM03003
•  Synnex USSTA-HSB430SATBK
•  UPC Code065030822312

    

Product appearance and specifications are subject to change without notice.