The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

7.1 USB Audio Adapter External Sound Card


StarTech.com ID:  ICUSBAUDIO7D

$49.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This versatile External USB Sound Card/Audio Adapter offers a high quality solution for upgrading desktop or laptop sound.

Providing a robust USB audio experience, the USB sound card connects to a host computer through a single USB 2.0 connection, to deliver impressive external audio capability that can instantly be swapped between systems, without having to open the computer case for installation.

Supporting analog and digital audio for 2 to 7.1 channel audio applications, the external USB sound card provides a cost-saving upgrade from built-in/on-board sound that turns desktop/laptop sound into a home theater-ready audio solution.

The external USB sound card features easy-to-use volume control and two external microphone inputs - a convenient solution for any audio application requiring high quality sound with multi-input capability with support for 44.1 KHz and 48 KHz sampling rates for both playback and recording.

A more than suitable solution for home theater, gaming or multi-media presentations, the External USB Sound Card is easy to install with plug and play support in Windows XP and Windows Vista operating systems.

Designed to deliver a long-lasting and dependable sound solution, the External USB Sound Card/Audio Adapter is backed by our 1-year warranty and free lifetime technical support.


Certifications, Reports and Compatibility

The StarTech.com Advantage
•  Add an additional two microphones and one headset to the USB Audio Adapter.
•  Upgrade your PC's sound output to a 7.1 channel media device.

Equivalent Product Codes

•  Dell HarmonyA3112707
•  TechData Dis20076R
•  ASI Distribution USA84640
•  D and HICUSBAUDIO7D
•  Ingram Micro USABH3280
•  Synnex USSTA-ICUSBAUDIO7D
•  UPC Code065030835466

    

Product appearance and specifications are subject to change without notice.