The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

USB Stereo Audio Adapter External Sound Card


StarTech.com ID:  ICUSBAUDIOB

$21.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This USB Audio adapter converts a USB port to an audio port, allowing you to add headsets and microphones to your computer without the need to unplug other devices!

Compliant with USB 2.0 and USB audio device specification 1.0, the USB audio adapter couldn't be any simpler to install...it's as easy as connecting the adapter to an available USB 2.0 port, then connecting your audio devices to the provided 3.5 mm audio ports as needed.

Compatible with Windows 98SE and up, as well as Mac OS 9.x and later, the adapter integrates into any computer environment, providing superb sound quality and convenience that can't be matched.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Free liftime StarTech.com technical support
•  Installing ICUSBAUDIO is a breeze and allows you to connect additional audio devices without having to unplug devices all the time

Equivalent Product Codes

•  Dell HarmonyA2119864
•  TechData Dis61413L
•  ASI Distribution USA81377
•  D and HICUSBAUDIOB
•  Ingram Micro USAU45636
•  Synnex USSTA-ICUSBAUDIOB
•  UPC Code065030831710

    

Product appearance and specifications are subject to change without notice.