The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

3.5 in USB 2.0 One Button Backup IDE External Hard Drive Enclosure


StarTech.com ID:  IDECASE35U2B

$27.88 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
This Product has been replaced with
3.5in Black External USB IDE Hard Drive Enclosure (IDE3510U2)

Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images      360° Product View View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Accessories
 

This 3.5in USB 2.0 IDE External Hard Drive Enclosure lets you connect a 3.5in IDE hard drive to a computer through USB 2.0, and features One Button Backup, allowing you to make automated backups at the touch of a button.

The external hard drive enclosure can be used with either Mac or PC based USB-capable computers, and supports USB 2.0 data transfer rates of up to 480Mbps between the computer and the hard drive.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  A fast, easy way to store data for both desktop and notebook computers
•  One-Button feature adds convenience by automating backup and file transfers
•  Sturdy aluminum enclosure is designed to maximize heat dissipation, optimizing performance by keeping the drive running cooler

Equivalent Product Codes

•  Dell HarmonyA0605281
•  ASI Distribution USA81381
•  UPC Code065030817448

    

Product appearance and specifications are subject to change without notice.