The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

Wireless Infrared IR Remote Extender - Up to 115 ft


StarTech.com ID:  IREXT

$46.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
 

StarTech.com's IR Remote Control Extender allows you to extend remote control of devices at distances of up to 35m (115ft.), using a radio frequency that can operate through walls, doors, and around corners, etc.

The remote control extender lets you control your A/V devices from greater distances or even from another room, allowing added configuration versatility for multi-room or outdoor applications, without having to move within range of your remote controlled device.

The remote control extender is comprised of two units - one local IR remote extender, which accepts the incoming IR signal from the remote control and wirelessly transmits it to the second IR remote control extender unit positioned near the controlled device.

Designed for reliability, the remote control extender is backed by StarTech.com's 1-year warranty and free lifetime technical support.


Certifications, Reports and Compatibility
View Certification

Equivalent Product Codes

•  Dell HarmonyA1152892
•  TechData Dis47413B
•  D and HIREXT
•  Ingram Micro USAM03000
•  UPC Code065030821308

    

Product appearance and specifications are subject to change without notice.