The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

18in Right Angle Latching SATA Serial ATA Cable - M/M


StarTech.com ID:  LSATA18RA2

$5.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
 

This right angled latching SATA cable features two right-angled (male) SATA connectors, providing a simple connection to a Serial ATA drive even if space near the drive's SATA port is limited. The cable offers latching connectors, which ensure secure connections for latchable SATA hard drives and motherboards that support this feature.

Once the right-angled SATA connector has been inserted into the drive's data port, the shaft of the cable is seated flush with the rear panel of the drive, eliminating the clutter of excess cable at the connection point - an ideal solution for small or micro form factor computer cases.

The right angled SATA cable features a thin, narrow construction that helps to improve airflow within the computer case; the cable features a rugged, yet flexible design that makes it easy to make the SATA connection as needed, and is backed by StarTech.com's Lifetime Warranty.


Certifications, Reports and Compatibility
View Certification

Equivalent Product Codes

•  TechData Dis07123B
•  ASI Distribution USA88348
•  D and HLSATA18RA2
•  Ingram Micro USAJ96507
•  Synnex USSTA-LSATA18RA2
•  UPC Code065030818902

    

Product appearance and specifications are subject to change without notice.