The M45PATCH100B CAT 5e UTP patch cable features molded strain relief that prevents the RJ45 connectors from being bent at sharp angles, in turn helping to eliminate damage to the cable. The patch cable also features coloured hoods that simplify departmental color coding.
This 100 ft Blue Molded Cat 5 UTP Patch Cable is constructed of only top quality materials to ensure optimum durability and is backed by our Lifetime Warranty.
100% Copper - a better value
StarTech.com Cat 5 cables are manufactured with copper conductors. While many cable manufacturers offer a "cheaper" cable based on a copper-coated aluminum core, we make no compromises on quality to ensure you receive top value for your cable investment. Remember: When you buy a cheap cable, you get what you pay for.
24 AWG Wire
Our Cat 5 cables are constructed with 24 gauge (AWG) copper wire to support a broad range of Ethernet applications, such as Power over Ethernet (PoE). Because we use a high quality 24 gauge wire, our cables easily sustain the nominal voltage (48v) capability required for Power over Ethernet applications, whereas the inferior quality offered by copper-coated aluminum cables may be subject to insufficient power delivery, heat build up, equipment damage and potentially, fire.
50 micron Gold Connectors
StarTech.com Cat 5 cables offer high quality connectors comprised of 50 micron gold to ensure optimum conductivity while eliminating signal loss due to oxidation or corrosion.