StarTech.com's Cat5e UTP Patch Cables offer reliable Ethernet connections. This 75 ft cable meets or exceeds all Category 5e specifications, and features a durable gray jacket that simplifies departmental color coding while providing rugged flexibility for network connections.
To ensure long-lasting performance, our high quality Cat5e UTP Patch Cables offer PVC molded strain relief that prevents the RJ45 connector termination points from bending at sharp angles - reducing the risk of decreased network performance due to cable damage.
StarTech.com's 75 ft gray Cat5e UTP Patch Cable is constructed of only top quality materials to ensure durability and is backed by our Lifetime Warranty.
100% Copper - a better value
StarTech.com Cat 5e cables are manufactured with copper conductors. While many cable manufacturers offer a "cheaper" cable based on a copper-coated aluminum core, we make no compromises on quality to ensure you receive top value for your cable investment.
24 Gauge Wire
Our Cat 5 cables are constructed with 24 gauge copper wire to support a broad range of Ethernet applications, such as Power over Ethernet (PoE). Because we use a high quality 24 gauge wire, our cables easily sustain the nominal voltage (48v) capability required for Power over Ethernet applications, whereas the inferior quality offered by copper-coated aluminum cables may be subject to insufficient power delivery, heat build up, equipment damage and potentially, fire.
50 micron Gold Connectors
StarTech.com Cat 5 cables offer high quality connectors comprised of 50 micron gold to ensure optimum conductivity while eliminating signal loss due to oxidation or corrosion.