The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

10/100 Multi Mode Fiber to Ethernet Media Converter SC 2km with PoE


StarTech.com ID:  MCM110SC2P

$159.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images      360° Product View View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This 10/100Base to 100Base-FX Multimode SC Fiber Ethernet Media Converter supports a maximum fiber cable distance of 2km, ensuring a highly reliable signal for ideal network connectivity and performance.

The converter features Power over Ethernet support that allows the converter to draw power from a PoE network, delivering the freedom to use the converter in environments and scenarios where additional standard power options are unavailable.

Rather than paying for expensive installations of power wire (at drop points that may have them), running PoE requires only standard network cable (e.g. Cat5e cable), eliminating cost and hassle.

Backed by our 1-year warranty, the 10/100Base to 100Base-FX Multimode Fiber Ethernet Media converter features a durable design to help ensure reliability and long-lasting performance.



The StarTech.com Advantage
•  Compatible with 802.3af Power over Ethernet (PoE) standards this converter can function without a power adapter
•  Cost savings for buildings or structures where a power outlet doesn't exist, no need to run new power lines
•  Free Lifetime Technical Support
•  Supporting Q in Q and 802.1q Tag VLAN encapsulation this converter can be used between to bridging Ethernet switches.
•  This compact light weight design makes this media converter the ideal for use with high speed backbones

Equivalent Product Codes

•  Dell HarmonyA3287709
•  TechData Dis17031S
•  ASI Distribution USA86377
•  D and HMCM110SC2P
•  Ingram Micro USABH4481
•  Synnex USSTA-MCM110SC2P
•  UPC Code065030835244

    

Product appearance and specifications are subject to change without notice.