The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

10 ft Coax High Resolution 90° Down Angled VGA Monitor Cable - HD15 M/M


StarTech.com ID:  MXT101MMHD10

$18.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This 10ft High Resolution Video VGA Cable (90 degree) is designed to provide the highest video quality possible through a VGA connection and is specifically constructed to accomodate tight installation spaces.

The high quality, shielded coax VGA cable features a 90 degree down-angled plug, which requires only 32.4mm (1.27") of space to make the video connection.

More than suitable for high-res VGA applications (1280x1024 resolution and above), the 90 degree VGA cable eliminates picture "ghosting" and fuzzy images that are common with non-coaxial cables, and provides superior EMI interference protection using ferrite cores near the connector ends.

This 10ft High Resolution Video VGA Cable (90 degree) is designed to provide the highest video quality possible through a VGA connection and is specifically constructed to accomodate tight installation spaces. Features a 90 degree down-angled plug.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Backed by StarTech.com Lifetime Warranty
•  Ferrite core eliminates EMI interference
•  High quality triple-coaxial + twisted-pair wire design delivers crystal clear display capability
•  Impedance matched at 75 Ohms, ensuring full brightness and vibrant picture color
•  The 90° downward angled connector enables this cable to be used in tight environments requiring only a minimum mounting depth of 32.4mm

Equivalent Product Codes

•  Dell HarmonyA3448576
•  TechData Dis23821S
•  ASI Distribution USA88400
•  D and HMXT101MMHD10
•  Ingram Micro USACK9419
•  Synnex USSTA-MXT101MMHD10
•  UPC Code065030836371

    

Product appearance and specifications are subject to change without notice.