The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

Black USB Powered Laptop Cooler


StarTech.com ID:  NBCOOLER

$27.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
 

This simple notebook cooler can help to keep your laptop running at peak performance! The internal heat generated by laptop components can weaken system performance and cause instability. By keeping the laptop cooler, you can help to ensure that your notebook endures the performance you demand.

Designed to work with any laptop computer size, the cooler features four 60mm fans that pull heat away from the base of the laptop, extracting the hot air for better circulation and dissipation within the computer casing.

NBCOOLER features variable speed settings that let you adjust the fan speeds to suit the amount of heat coming from the laptop, up to a maximum airflow rating of 40 CFM.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  18" USB cable included
•  4 Built-in High Performance 60mm fans - double most other competitive models
•  Backed by 1-year warranty

Equivalent Product Codes

•  Dell HarmonyA2337795
•  TechData Dis07115B
•  ASI Distribution USA81673
•  D and HNBCOOLER
•  Ingram Micro USAJ96369
•  Synnex USSTA-NBCOOLER
•  UPC Code065030818674

    

Product appearance and specifications are subject to change without notice.