The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

Notebook Cooler


StarTech.com ID:  NBCOOLER

$27.99 (USD)  
In Stock - Check Qty

 
On Price Drop $27.99
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Keep your laptop running at peak performance with a cool solution from StarTech.com!

The internal heat generated by laptop components can weaken system performance and cause instability. Now, with the NBCOOLER you can help maintain safer temperatures and ensure that your notebook computer endures the performance you demand.

Designed to work with any laptop computer, four 60mm fans pull heat away from the base of the laptop, allowing for better circulation and dissipation within the computer casing. And, with variable speed settings, you can adjust the fan speeds to better suit the amount of heat being emitted from the computer, at an airflow rating of 40 CFM.

The NBCOOLER can also be used as a notebook stand, providing a stable platform to rest it on while working on uneven surfaces (e.g. bed, car seat etc.).


The StarTech.com Advantage
•  18" USB cable included
•  4 Built-in High Performance 60mm fans - double most other competitive models
•  Backed by 1-year warranty

Equivalent Product Codes

•  TechData Dis07115B
•  D and HNBCOOLER
•  Ingram Micro USAJ96369
•  Synnex USSTA-NBCOOLER
•  UPC Code065030818674