The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

Lightweight Laptop Cooler with 2 Fans


StarTech.com ID:  NBCOOLERLE

$19.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
 

This lightweight laptop cooling pad features a portable design that allows for easy transportation and effective cooling of your notebook computer. Ideally suited for thin-and-light notebook designs, the cooler provides 34 CFM airflow with a quiet 19 dBa noise level, and is powered through USB connection to the laptop computer, saving the hassle of having to find a wall outlet or external power source.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  2 Built-in High Performance low noise 80mm fans for maximum heat removal
•  23" USB interface power cable included
•  Portable, Ultralight weight allows for easy transportation

Equivalent Product Codes

•  Dell HarmonyA1497052
•  TechData Dis03983I
•  D and HNBCOOLERLE
•  Ingram Micro USAQ18947
•  Synnex USSTA-NBCOOLERLE
•  UPC Code065030826648

    

Product appearance and specifications are subject to change without notice.