This high quality laptop cooler offers professional-grade notebook cooling, helping to keep your laptop cooler than typical operating temperatures would permit in turn optimizing system performance.
An innovative, space-saving solution, the laptop cooler also functions as a docking station for flash cards and additional USB 2.0 devices.
The laptop cooler features specialized aluminum construction and integrated dual high performance fans combined to deliver effective ventilation and maximized heat dissipation - reducing underside temperature to keep your laptop running cool. The laptop cooler also houses a built-in multi-card reader/writer to support most of today's popular flash card formats (12 types in all) as well as an additional 2 port USB high-speed hub to expand your access to additional USB devices.
Designed to provide a durable mobile computing operating platform, the laptop cooler is backed by StarTech.com's 1-year warranty.
|
•
| Aluminum construction provides added cooling to minimize temperature and maintain cool operation |
|
•
| Built-in hub allows users to connect additional external storage and other USB devices. |
|
•
| Unique all-in-one concept for power laptop users who require advanced functionality while cooling their laptop |