The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

USB Powered Laptop Cooler with 2 Built in Fans


StarTech.com ID:  NBCOOLERSE

$24.99 (USD)  
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This small footprint, highly portable notebook/laptop cooler is the ideal solution for keeping your notebook running at peak performance. Specially engineered for convenience and comfort, NBCOOLERSE offers simple height adjustment as necessary in any operating environment, while helping the notebook "keep it's cool".

Featuring a sleek black electroplate design with attractive blue LED lighting, the NBCOOLERSE Small Footprint Notebook Cooler provides dual air intakes to direct air flow to a central cooling area, extracting air from the back of the notebook to provide increased cooling capability. The air is then expelled using two high performance 70mm fans to eliminate harmful heat build-up.

The NBCOOLERSE Notebook Cooler supports notebook computers ranging in size from 14"-17" and is truly the best portable solution for on the go business use and travel.



The StarTech.com Advantage
•  Extra built-in USB 2.0 port allows users to connect additional external storage or other USB device.
•  Ultralight size and weight for maximum portability and easy transportation

Equivalent Product Codes

•  Dell HarmonyA2125408
•  TechData Dis17442J
•  D and HNBCOOLERSE
•  Ingram Micro USAU45139
•  Synnex USSTA-NBCOOLERSE
•  UPC Code065030830553