The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

External Notebook CPU Cooling Fan


StarTech.com ID:  NBFAN

$22.99 (USD)  
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
NBFAN offers the world’s first patented air extracting notebook fan! By simply attaching NBFAN to the existing notebook vent and an available USB port for power, the heat build-up that is customary to most notebooks is removed, while a 180° rotatable vent allows you to control the direction the expelled heat will take as it leaves the notebook.

Perfect for virtually any environment, NBFAN provides selectable dual-speed operation, allowing you to control the noise level of the fan in order to match your surroundings, while a simple, unobtrusive design blends nicely with most notebook computers with a sleek black finish that matches or complements most notebook designs.


The StarTech.com Advantage
•  Additional cooling for users that operate their laptop/notebook for extended time periods.
•  Backed by StarTech.com's 2-year warranty
•  Easy Two speed fan control

Equivalent Product Codes

•  Dell HarmonyA1494915
•  TechData Dis617322
•  D and HNBFAN
•  Ingram Micro USAM60340
•  Synnex USSTA-NBFAN
•  UPC Code065030823845