The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

2 Port RS232 Serial over IP Ethernet Device Server


StarTech.com ID:  NETRS232_2

$241.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This Ethernet-to-Remote RS232 (2-port) Serial interface converter allows you to install your RS232 serial devices anywhere on your TCP/IP Ethernet WAN/LAN, and still access them as if they were right beside you - even if the connection is established through an Internet connection!

The serial interface converter provides easy serial control, even at the longest distances, allowing access to the remote serial ports from within yor local computer Windows device manager.

The Ethernet to RS232 Remote Serial converter is designed to function seamlessly with your other serial ports for totally transparent operation. Your serial equipment – card scanners, access keypads, bar code scanners, and more – will operate as smoothly as if the serial ports were right inside your computer. For industrial automation, security, Point of Sale, or any time you need reliable, long-range serial communications, the Ethernet/Serial interface converter delivers superior performance in any environment.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Add two network-enabled RS-232 Serial port to any Ethernet network
•  Allows several users share a serial device
•  No need to setup numerous and costly dedicated serial device servers, manage serial devices from a single PC
•  Operates seamlessly with built-in serial ports, the remote serial ports appear alongside other serial ports in your Windows device manager
•  Works over the Internet!

Equivalent Product Codes

•  Dell HarmonyA0963832
•  TechData Dis120265
•  ASI Distribution USA85222
•  D and HNETRS2322
•  Ingram Micro USAD00042
•  Synnex USSTA-NETRS232_2
•  UPC Code065030806251

    

Product appearance and specifications are subject to change without notice.