The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

4 Port RS232 Serial over IP Ethernet Device Server


StarTech.com ID:  NETRS232_4

$490.99 (USD)  
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This 4 Port Ethernet-to-Remote RS232 Serial interface converter allows you to install your RS-232 serial devices anywhere on your TCP/IP Ethernet WAN/LAN, and still access them as if they were right beside you - even if the connection is established through an Internet connection!

The serial interface converter provides easy serial control, even at the longest distances, allowing access to the remote serial ports from within yor local computer Windows device manager.

The NETRS232_4 Ethernet to Remote Serial converter is designed to function seamlessly with your other serial ports for totally transparent operation. Your serial equipment – card scanners, access keypads, bar code scanners, and more – will operate as smoothly as if the serial ports were right inside your computer. For industrial automation, security, Point of Sale, or any time you need reliable, long-range serial communications, the NETRS232_1 delivers superior performance in any environment.




The StarTech.com Advantage
•  Add four network-enabled RS-232 Serial port to any Ethernet network
•  Allows several users share a serial device
•  No need to setup numerous and costly dedicated serial device servers, manage serial devices from a single PC
•  Operates seamlessly with built-in serial ports, the remote serial ports appear alongside other serial ports in your Windows device manager
•  Works over the Internet!

Equivalent Product Codes

•  Dell HarmonyA0963854
•  TechData Dis120266
•  D and HNETRS2324
•  Ingram Micro USAD00043
•  Synnex USSTA-NETRS232_4
•  UPC Code065030806244